??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-380-10/10-05
HELP_VARIABLE
Company
Balluff
Description
Data Coupler
Bill of material
BALLUFF BIS C-380-10/10-05
VERF
Availability
Available
BC
Order code
BIS00JR
TC
Product identifier
BIS C-380-10/10-05
PX
Product view
42967_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.383 Kg
TRAFFIC
Customs number
85437090
DESCRIPT
Description
Style 1 = M30x1.5, Style 2 = M30x1.5, Antenna type = round, Cable length L = 5.00 m, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, Housing material = Brass, Nickel-plated brass nuts, nickel-plated, IP rating = IP67, Installation = metal-free (clear zone), Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.